CC1010 Evaluation Module 868 MHz Status: ACTIVE

CC1010EMK-868-915

      
         
  CC1010EMK-868-915
NameCC1010 Evaluation Module 868 MHz
StatusACTIVE
Price (US$)$240.00 
Order Options


Product Information

Description

The CC1010EMK 868-915 MHz evaluation kit used in combination with CC1010DK development kit gives the user the capability to evaluate the RF performance of the CC1010, develop your own software for the CC1010, and can be used to build a prototype of your application.

The Evaluation Kit includes two 868-915 MHz Evaluation Modules and antenas. The Evaluation Modules contain the CC1010 chip and associated support circuits. These Evaluation Modules are add-on daughter boards that require a CC1010DK development kit for evaluation and development.

Features

A complete Evaluation Kit includes:

  • 2 CC1010 868-915 MHz evaluation modules which contains:
    • CC1010 chip
    • Required external components
  • 2 Antennas

Order Options

 CC1010EMK-868-915
Name CC1010 Evaluation Module 868 MHz
Status  ACTIVE 
Price (US$) $240.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

User Guides

  • CC1010EM Reference Design (swrr027.zip, 630 KB)
    31 Jan 2006  zip
  • CC1010EB Reference Design (swrr026.zip, 629 KB)
    31 Jan 2006  zip
    
Related Tools
Name Part# Company Tool Type
CC1010 433 MHz Evaluation Module CC1010EMK-433 Texas Instruments Development Boards/EVMs 
CC1010DK-433 MHz Development Kit CC1010DK-433 Texas Instruments Development Boards/EVMs 
CC1010DK-868/915 MHz Development Kit CC1010DK-868-915 Texas Instruments Development Boards/EVMs 
SmartRF Studio Download SMARTRFTM-STUDIO Texas Instruments Development Boards/EVMs 
SimpliciTI Network Protocol SIMPLICITI Texas Instruments Free Evaluation Tools 
Related Devices
Part# Name Product Family
CC1010 Integrated 300-1000 MHz RF Transceiver and Microcontroller Low Power RF ICs 

Support and Community

Customer Tags Help

Most Popular Tags for CC1010EMK-868-915:

View All Tags

Other Support