|
|
Product InformationDescriptionThe CC1020 single chip transceiver and the CC1070 single chip transmitter provide extensive features and great flexibility, which make the chips suitable for a very large number of applications and system requirements. The CC1020 and CC1070 are especially suited for narrowband systems. The CC1020/1070DK development kit is primarily designed to make it easy for designers to evaluate transceiver and transmitter performance and in a minimum of time develop their own applications. The CC1020/1070DK development kit includes two CC1020EB evaluation boards, two CC1020EMX evaluation modules and one CC1070EM evaluation module. The CC1020EMX includes the CC1020 transceiver chip with the external components necessary for operation. The CC1070EM includes the CC1070 transmitter chip with the external components necessary for operation. The evaluation modules are mounted onto the CC1020EB, which is equipped with a voltage regulator and a PC interface circuitry. Using the CC1020EB connected to a PC running the SmartRF® Studio software, various CC1020 and CC1070 system parameters can be changed and tested. FeaturesA complete development kit includes:
Order Options
Technical Documents
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Texas Instruments | Application Software |
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC1020EM Evaluation Module 433 Mhz | CC1020EMK-433 | Texas Instruments | Development Boards/EVMs |
| CC1020EM Evaluation Module 868 Mhz | CC1020EMK-868 | Texas Instruments | Development Boards/EVMs |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Software Tools |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC1020 | Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range | Low Power RF ICs | |
| CC1070 | Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps | Low Power RF ICs | |