CC1020-CC1070DK 868 MHz Development Kit Status: ACTIVE

CC1020-CC1070DK868


      
         
Getting Started Documentation   CC1020-1070DK User Manual (PDF 1059 KB) 4711 views
30 Jan 2006 

  CC1020-CC1070DK868
NameCC1020-CC1070DK 868 MHz Development Kit
StatusACTIVE
Price (US$)$490.00 
Order Options


Product Information

Description

The CC1020 single chip transceiver and the CC1070 single chip transmitter provide extensive features and great flexibility, which make the chips suitable for a very large number of applications and system requirements. The CC1020 and CC1070 are especially suited for narrowband systems. The CC1020/1070DK development kit is primarily designed to make it easy for designers to evaluate transceiver and transmitter performance and in a minimum of time develop their own applications.

The CC1020/1070DK development kit includes two CC1020EB evaluation boards, two CC1020EMX evaluation modules and one CC1070EM evaluation module. The CC1020EMX includes the CC1020 transceiver chip with the external components necessary for operation. The CC1070EM includes the CC1070 transmitter chip with the external components necessary for operation. The evaluation modules are mounted onto the CC1020EB, which is equipped with a voltage regulator and a PC interface circuitry. Using the CC1020EB connected to a PC running the SmartRF® Studio software, various CC1020 and CC1070 system parameters can be changed and tested.

Features

A complete development kit includes:

  • 2 CC1020EB evaluation boards
  • 2 CC1020EMX evaluation modules
  • 1 CC1070EM evaluation module
  • 2 PC parallel port extension cables
  • 6 Adapters
  • 2 Antennas
  • 5 CC1020 samples
  • 5 CC1070 samples
  • 1 CC1020/1070 Quick Start User Manual

Order Options

 CC1020-CC1070DK868
Name CC1020-CC1070DK 868 MHz Development Kit
Status  ACTIVE 
Price (US$) $490.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CC1020-CC1070DK868 Help

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
CC1020-CC1070DK 433 MHz Development Kit CC1020-CC1070DK433 Texas Instruments Development Boards/EVMs 
CC1020EM Evaluation Module 433 Mhz CC1020EMK-433 Texas Instruments Development Boards/EVMs 
CC1020EM Evaluation Module 868 Mhz CC1020EMK-868 Texas Instruments Development Boards/EVMs 
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range Low Power RF ICs 
CC1070 Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support