CC1020 Evaluation Board Reference Design Status: ACTIVE

CC1020EB_REFDES

      
         
  CC1020EB_REFDES
NameCC1020 Evaluation Board Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

The CC1020EB reference design contains schematics and layout files for the CC1020 Evaluation Board. The Evaluation Board serves as a motherboard for the CC1020, CC1021, CC1070, and CC1000uCSP Evaluation Modules. The CC1020EB, connected to a PC running the SmartRF® Studio software, can be used to change and test various CC1020 and CC1070 system parameters.

The CC1020EB constitutes of three main parts. These are the sockets for the evaluation module (RF-section), the voltage supply and the PC-interface. The CC1020EB includes a number of components for maximum flexibility. However, only a minor part of these components are required in an actual application. Check the CC1020 and CC1070 datasheets for typical application circuits.

Technical Documents

User Guides

  • CC1020EB Reference Design (swrr024.zip, 447 KB)
    31 Jan 2006  zip
    
Related Tools
Name Part# Company Tool Type
CC1020-CC1070DK 433 MHz Development Kit CC1020-CC1070DK433 Texas Instruments Development Boards/EVMs 
CC1020-CC1070DK 868 MHz Development Kit CC1020-CC1070DK868 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support