|
|
Product InformationDescriptionThe CC1020 single chip transceiver provides extensive features and great flexibility, which makes the chip suitable for a very large number of applications and system requirements. The CC1020 is especially suited for narrowband systems. The CC1020EMK in combination with a CC1020/1070DK development kit is primarily designed to make it easy for designers to evaluate transceiver performance and in a minimum of time develop their own applications. This evaluation kit includes two CC1020EM 433 MHz modules and antennas. The CC1020EMs are add-on daughter boards that require a CC1020/1070DK development kit for evaluation and development. FeaturesA complete Evaluation Kit includes:
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| CC1020 | Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range | Low Power RF ICs | |