CC1020EM Evaluation Module 868 Mhz Status: ACTIVE

CC1020EMK-868


      
         
  CC1020EMK-868
NameCC1020EM Evaluation Module 868 Mhz
StatusACTIVE
Price (US$)$120.00 
Order Options


Product Information

Description

The CC1020 single chip transceiver provides extensive features and great flexibility, which makes the chip suitable for a very large number of applications and system requirements. The CC1020 is especially suited for narrowband systems. The CC1020EMK in combination with a CC1020/1070DK development kit is primarily designed to make it easy for designers to evaluate transceiver performance and in a minimum of time develop their own applications.

This evaluation kit includes two CC1020EM 868 MHz modules and antennas. The CC1020EMs are add-on daughter boards that require a CC1020/1070DK development kit for evaluation and development.

Features

A complete Evaluation Kit includes:

  • 2 CC1020 868 MHz evaluation modules which contains:
    • CC1020 chip
    • Required external components
  • 2 Antennas

Order Options

 CC1020EMK-868
Name CC1020EM Evaluation Module 868 Mhz
Status  ACTIVE 
Price (US$) $120.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support