CC1020EMX Reference Design Status: ACTIVE

CC1020EMX_REFDES

      
         
  CC1020EMX_REFDES
NameCC1020EMX Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

The CC1020EMX reference design contains schematics and layout files for the CC1020EMX. The CC1020EMX is designed for easy connection to most MCU evaluation modules for quick and easy application development and testing. The reference design demonstrates good techniques for CC1020 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 2-layer reference design with a discreete impedance match network for a single ended 50 ohm SMA antenna connector and an external antenna switch that is used to achieve optimum RF sensitivity. The design contains two different partlists for operation in either the 433 MHz or 868 MHz frequency band.

Technical Documents

User Guides

  • CC1020EMX Reference Design (swrr025.zip, 357 KB)
    31 Jan 2006  zip
    
Related Tools
Name Part# Company Tool Type
CC1020EM Evaluation Module 433 Mhz CC1020EMK-433 Texas Instruments Development Boards/EVMs 
CC1020EM Evaluation Module 868 Mhz CC1020EMK-868 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support