CC1050DK-868/915 MHz Development Kit Status: ACTIVE

CC1050DK-868-915


      
         
Getting Started Documentation   CC1050DK Development Kit User Manual (PDF 430 KB) 1288 views
30 Jan 2006 

  CC1050DK-868-915
NameCC1050DK-868/915 MHz Development Kit
StatusACTIVE
Price (US$)$210.00 
Order Options


Product Information

Description

To evaluate the CC1050 technology and become familiar with the solution, the CC1050DK Development Kit gets you ready to go. All you need is to power up the board and start the SmartRF® Studio. More advanced antenna solutions can be connected and your own application software can easily be applied. Basing your designs on the development kit diagrams and the reference designs available enables you to easily design your own communication application. The CC1050DK Development Kit, including a fully equipped evaluation board, makes it easy to evaluate the perfomance of the CC1050 chip and in short time designers can develop their own RF modules based on this reference design. The SmartRF® Studio software provides the flexibility needed to automatically generate the configuration data used by the microcontroller.

Features

A complete development kit includes:

  • 1 Evaluation Board (CC1050EB) 868 MHz
  • 1 PC parallel port extension cable (25-pin D-sub, male-female, 3 m)
  • 3 Adapter (SMA male-BNC female)
  • 1 Antenna (50Ω, λ/4 monopole, SMA male)
  • 1 Quick Start User Manual
  • 1 CC1050 sample kit

Order Options

 CC1050DK-868-915
Name CC1050DK-868/915 MHz Development Kit
Status  ACTIVE 
Price (US$) $210.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CC1050DK-868-915 Help

User Guides

    
Related Software
Name Part# Company Software Type
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
CC1050 Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support