CC1050 Evaluation Board Reference Design Status: ACTIVE

CC1050EB_REFDES

      
         
  CC1050EB_REFDES
NameCC1050 Evaluation Board Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

The CC1050EB reference design contains schematics and layout files for the CC1050EB. The CC1050EB, connected to a PC running the SmartRF® Studio software, can be used to change/test various CC1050 system parameters. This board is designed with great flexibility so that you can evaluate the circuit performance for several circuit configurations in development of your own applications. The design contains two different part lists for operation in either the 433 MHz or 868 MHz frequency band. This 2-layer design contains three different RF sections with different level of filtering and amplification. All are designed for a single ended 50 ohm antenna using an SMA antenna connector.

Technical Documents

User Guides

  • CC1050EB Reference Design (swrr023.zip, 316 KB)
    31 Jan 2006  zip
    
Related Tools
Name Part# Company Tool Type
CC1050DK-433 MHz Development Kit CC1050DK-433 Texas Instruments Development Boards/EVMs 
CC1050DK-868/915 MHz Development Kit CC1050DK-868-915 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1050 Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support