CC1100EMK Evaluation Module 868 MHz Status: ACTIVE

CC1100EMK-868


      
         
  CC1100EMK-868
NameCC1100EMK Evaluation Module 868 MHz
StatusACTIVE
Price (US$)$100.00 
Order Options


Product Information

Description


View  View CC1100EMK-868

The evaluation kit in combination with a CC1100 development kit is designed to help the user to achieve his/her objectives as quickly as possible.

This evaluation kit includes two CC1100EM 868 MHz modules and antenna. The CC1100EMs are add-on daughter boards that require a CC1100-1150DK development kit for evaluation and development.

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.
  • Develop a prototype. The smartRF®04DK includes a Silicon Labs 8051 core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyser probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EVM board, and connect a MCU selected by the user to the I/O connectors.

Features

A complete Evaluation Kit includes:

  • 2 CC1100 868 MHz evaluation modules which contains:
    • CC1100 chip
    • Required external components
  • 2 Antennas

Order Options

 CC1100EMK-868
Name CC1100EMK Evaluation Module 868 MHz
Status  ACTIVE 
Price (US$) $100.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
CC1100/CC1150-868/915 MHz Development Kit CC1100-1150DK-868 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1100 Highly Integrated MultiCh RF Transceiver Designed for Low-Power Wireless Apps Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support