CC1101 Development Kit 433MHz Status: ACTIVE

CC1101DK433


      
         
  CC1101DK433
NameCC1101 Development Kit 433MHz
StatusACTIVE
Price (US$)$499.00 
Order Options


Product Information

Description

The CC1101DK433 development kit is designed to help the user achieve his/her objectives as quickly as possible:

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.
  • Develop a prototype. The SmartRF®04DK includes a Silicon Labs 8051-core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyser probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EVM board, and connect a MCU selected by the user to the I/O connectors.

Features

A complete development kit including:

  • 2 SmartRF®04 EB evaluation boards
  • 2 CC1101EM433 evaluation modules
  • 2 Antennas (433 MHz) and cables

The technical doucmentation and the SmartRF® Studio software can be downloaded from the website. The SmartRF®04 evaluation boards connect to a PC via USB, and can also operate stand-alone.

Support Software

Order Options

 CC1101DK433
Name CC1101 Development Kit 433MHz
Status  ACTIVE 
Price (US$) $499.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for CC1101DK433 Help

Application Notes

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
CC1101 Evaluation Module 433MHz CC1101EMK433 Texas Instruments Development Boards/EVMs 
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support