|
|
Product InformationDescriptionThe CC1101EM reference design contains schematics and layout files for the CC1101EM module used in development kits. The reference design demonstrates good techniques for CC1101 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 2-layer reference design with a discrete balun and SMA antenna connector designed for a single ended 50 ohm antenna. The RF section is designed for operation in the 868 MHz and 915 MHz frequency bands. What's Included |
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC1101 Evaluation Module 868-915MHz | CC1101EMK868-915 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs | |