CC1101 Evaluation Module 433MHz Status: ACTIVE

CC1101EMK433


      
         
  CC1101EMK433
NameCC1101 Evaluation Module 433MHz
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The CC1101EMK433 evaluation kit in combination with a CC1101 development kit is designed to help the user to achieve his/her objectives as quickly as possible:

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.
  • Develop a prototype. The SmartRF®04DK includes a Silicon Labs 8051-core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyser probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EVM board, and connect a MCU selected by the user to the I/O connectors.

This evaluation kit includes two CC1101EM 433 MHz modules and antennas. The CC1101EMs are add-on daughter boards that require two SmartRF®04DKs (included in CC1101DK) for evaluation and development.

The CC1101EMK can also be used with two MSP430FG4618/F2013 Experimenter Boards for software development, prototyping and testing using the MSP430.

Features

A complete Evaluation Kit includes:

  • 2 CC1101 433 MHz evaluation modules which contain:
  • CC1101 chip
  • Required external components
  • 2 Antennas (433 MHz)
  • Order Options

     CC1101EMK433
    Name CC1101 Evaluation Module 433MHz
    Status  ACTIVE 
    Price (US$) $99.00 
     
    Order
    Americas:
    Contact Distributor
    Contact Sales Rep
    Contact TI

    Asia:
    Contact Distributor
    Contact Sales Rep

    Europe:
    Contact Distributor
    Contact Sales Rep
    Contact TI

    Japan:
    Contact Distributor
    Contact Sales Rep
     

        
    Related Tools
    Name Part# Company Tool Type
    SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
    Related Devices
    Part# Name Product Family
    CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs 

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support