|
|
Product InformationDescriptionThe CC1110EM reference design contains schematics and layout files for the CC1110EM module used in development kits. The reference design demonstrates good techniques for CC1110 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 2-layer reference design with a discrete balun and SMA antenna connector designed for a single ended 50 ohm antenna. The RF section is designed for operation in the 868 and 915 MHz frequency bands. What's Included |
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC1110 Evaluation Module 868-915MHz | CC1110EMK868-915 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC1110F16 | Sub-1GHz System-on-Chip with MCU and 16kB Flash memory | Low Power RF ICs | |
| CC1110F32 | Sub-1GHz System-on-Chip with MCU and 32kB Flash memory | Low Power RF ICs | |
| CC1110F8 | Sub-1GHz System-on-Chip with MCU and 8kB Flash memory | Low Power RF ICs | |