CC1110 Evaluation Module 868-915MHz Status: ACTIVE

CC1110EMK868-915

      
         
  CC1110EMK868-915
NameCC1110 Evaluation Module 868-915MHz
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The CC1110EMK868-915 evaluation kit in combination with a CC1110 development kit is designed to help the user to achieve his/her objectives as quickly as possible:

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.
  • Develop a prototype. The pin rows on the SmartRF®04EB can easily be connected to an existing system for prototyping.

This evaluation kit includes two CC1110EM 868/915 MHz modules and antennas. The CC1110EMs are add-on daughter boards that require two SmartRF®04DKs (included in CC1101DK) for evaluation and development. Alternatively the CC1110EMs can be mounted on SOC-BBs (System-on-Chip Battery Boards) to prototype standalone low power RF nodes.

Features

A complete Evaluation Kit includes:

  • 2 CC1110 868-915 MHz evaluation modules which contain:
    • CC1110 chip
    • Required external components
  • 2 Antennas (868/915 MHz)

Order Options

 CC1110EMK868-915
Name CC1110 Evaluation Module 868-915MHz
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

    
Related Devices
Part# Name Product Family
CC1110F16 Sub-1GHz System-on-Chip with MCU and 16kB Flash memory Low Power RF ICs 
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs 
CC1110F8 Sub-1GHz System-on-Chip with MCU and 8kB Flash memory Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support