CC1111EMK868-915 Evaluation Module Kit Status: ACTIVE

CC1111EMK868-915


      
         
  CC1111EMK868-915
NameCC1111EMK868-915 Evaluation Module Kit
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

This evaluation module/USB dongle is designed to help the user to achieve his/hers objectives as quickly as possible. A CC1110DK is needed to program the CC1111 USB dongle (the CC1110DK must be ordered separately).

  • Evaluate the CC1101/CC1150/CC1110 products. The CC1111 868 and 915 MHz USB dongle can be used to test the communications between the CC1101/CC1150/CC1110 prototypes/development kits, and a PC, without having to wire up the CC1101/CC1150/CC1110 development kit to the PC.
  • Run one of several included application examples (in conjunction with a CC1110DK kit):
    • Virtual wireless serial port application
    • HID example (wireless mouse with the CC1111 dongle connected to the PC and the CC1110EM mounted on a SmartRF04EB acting as a mouse)
    • Remote control application

Features

A complete CC1111EMK868-915 evaluation kit includes:

  • One CC1111 USB dongle with chip antenna for 868 and 915 MHz operation

Support Software

Order Options

 CC1111EMK868-915
Name CC1111EMK868-915 Evaluation Module Kit
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for CC1111EMK868-915 Help

User Guides

    
Related Devices
Part# Name Product Family
CC1111F16 Sub-1GHz System-on-Chip with MCU, 16kB Flash memory and USB 2.0 Low Power RF ICs 
CC1111F32 Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 Low Power RF ICs 
CC1111F8 Sub-1GHz System-on-Chip with MCU, 8kB Flash memory and USB 2.0 Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support