|
|
Product InformationDescriptionThe CC2400DB reference design contains schematics and layout files for the CC2400DB demonstration board used in the CC2400DBK demonstration board kit. The reference design demonstrates good techniques for CC2400 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 4-layer reference design with a discrete balun and both an inverted F PCB antenna and an SMA antenna connector designed for a single ended 50 ohm antenna. In addition to the RF part, this design contains a microcontroller, a DB-9 serial port, and a number of IO units. Technical DocumentsMost useful technical documents for CC2400DB_REFDES User Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC2400DBK Demonstration Board Kit | CC2400DBK | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC2400 | Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features | Low Power RF ICs | |