CC2400DBK Demonstration Board Kit Status: ACTIVE

CC2400DBK


      
         
Getting Started Documentation   CC2400DBK User Manual (PDF 764 KB) 2024 views
30 Jan 2006 

  CC2400DBK
NameCC2400DBK Demonstration Board Kit
StatusACTIVE
Price (US$)$395.00 
Order Options


Product Information

Description

The CC2400 single-chip RF transceiver provides a highly integrated, flexible low-cost solution for applications using the world wide unlicensed 2.4 GHz frequency band. The CC2400DBK demonstration board kit is a complement to the development kit (DK) as the hardware is representative of an actual application, and it is well suited as a prototyping platform for application code.

The CC2400DBK Demonstration Board Kit includes two CC2400DB Demonstration Boards. These boards contain a CC2400 with necessary support components, an Atmel mega8 AVR microcontroller, a PCB antenna, as well as a joystick, buttons and LEDs that can be used to implement a visual user application interface. The demonstration board is also furnished with connectors where all of the internal signals on the PCB are available.

Features

A complete development kit includes:

  • 2 Demonstration Board (CC2400DB)
  • 1 Quick Start instructions
  • 1 CC2400 sample kit
  • 2 RS-232 cables

Support Software

Order Options

 CC2400DBK
Name CC2400DBK Demonstration Board Kit
Status  ACTIVE 
Price (US$) $395.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CC2400DBK Help

User Guides

    
Related Devices
Part# Name Product Family
CC2400 Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features  Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support