CC2400DK Development Kit Status: ACTIVE

CC2400DK


      
         
  CC2400DK
NameCC2400DK Development Kit
StatusACTIVE
Price (US$)$540.00 
Order Options


Product Information

Description

The CC2400 single-chip RF transceiver provides a highly integrated, flexible low-cost solution for applications using the worldwide unlicensed 2.4 GHz frequency band. The CC2400DK development kit is a powerful and flexible tool specifically designed to make it easy for the user to evaluate the RF performance of the CC2400 and to minimize the time spent on evaluation.

The Development Kit includes two evaluation boards and two evaluation modules. The evaluation modules contain the CC2400 chip and required external components. The evaluation board serves as a motherboard for the evaluation modules. The evaluation board provides a USB port, a serial port, buttons, LEDs, voltage regulator, configuration jumpers and connectors to make it easy to interface the CC2400 with the SmartRF® Studio software and various test equipment.

Features

A complete development kit includes:

  • 2 Evaluation Boards (CC2400EB)
  • 2 Evaluation Modules (CC2400EM)
  • 1 Quick Start instructions
  • 2 Antennas (50Ω, quarter-wave monopole, SMA male)
  • 4 SMA to BNC adapters
  • 2 USB cables
  • 1 CC2400 sample kit

Support Software

Order Options

 CC2400DK
Name CC2400DK Development Kit
Status  ACTIVE 
Price (US$) $540.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for CC2400DK Help

User Guides

    
Related Tools
Name Part# Company Tool Type
CC2400EMK Evaluation Module 2.4 GHz CC2400EMK Texas Instruments Development Boards/EVMs 
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
CC2400 Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features  Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support