CC2400EMK Evaluation Module 2.4 GHz Status: ACTIVE

CC2400EMK


      
         
  CC2400EMK
NameCC2400EMK Evaluation Module 2.4 GHz
StatusACTIVE
Price (US$)$120.00 
Order Options


Product Information

Description


View  View CC2400EMK

The CC2400 single-chip RF transceiver provides a highly integrated, flexible low-cost solution for applications using the worldwide unlicensed 2.4 GHz frequency band. The CC2400EMK evaluation kit in combination with a CC2400 development kit is a powerful and flexible tool specifically designed to make it easy for the user to evaluate the RF performance of the CC2400 and to minimize the time spent on evaluation.

This evaluation kit includes two CC2400EM modules and antennas. The CC2400EM are add-on daughter boards that require a CC2400DK or CC2400DBK development kit for evaluation and development purposes.

Features

A complete evaluation kit includes:

  • 2 CC2400 Evaluation Modules which includes:
    • CC2400 chip
    • All the required external components
  • 2 Antennas

Order Options

 CC2400EMK
Name CC2400EMK Evaluation Module 2.4 GHz
Status  ACTIVE 
Price (US$) $120.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
CC2400DBK Demonstration Board Kit CC2400DBK Texas Instruments Development Boards/EVMs 
CC2400DK Development Kit CC2400DK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2400 Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features  Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support