CC2420 Anaren Balun Reference Design Status: ACTIVE

CC2420BALUN_REFDES


      
         
  CC2420BALUN_REFDES
NameCC2420 Anaren Balun Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

The Anaren Balun Optimized for CC2420 Reference Design contains schematiccs and layout files for a module which has a pinout compatible with the CC2420EM used in development kits. This reference design demonstrates how a chip balun can be implemented with the CC2420 to make a compact design. This is a 2 layer reference design with a chip balun and SMA antenna connector designed for a single ended 50 Ω antenna.

Technical Documents

Most useful technical documents for CC2420BALUN_REFDES Help

Application Notes

User Guides

More Literature

    
Related Tools
Name Part# Company Tool Type
CC2420DK Development Kit CC2420DK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support