CC2420DBK Demonstration Board Kit Status: ACTIVE

CC2420DBK


      
         
Getting Started Documentation   CC2420DBK User Manual (PDF 2054 KB) 5166 views
30 Jan 2006 

  CC2420DBK
NameCC2420DBK Demonstration Board Kit
StatusACTIVE
Price (US$)$475.00 
Order Options


Product Information

Description

The CC2420 is a single-chip IEEE 802.15.4 compliant and ZigBee™ ready RF transceiver. It provides a highly integrated, flexible low-cost solution for applications using the 2.4 GHz frequency band. The CC2420DBK demonstration kit is a complement to the development kit (DK) as the hardware is representative of an actual application, and it is well suited as a prototyping platform for application code.

Features

The CC2420DBK Demonstration Board Kit includes

  • 2 CC2420DB Demonstration Boards that contain:
    • CC2420 with necessary support components
    • 1 Atmel Altmega128L AVR microcontroller
    • 32 kBytes external RAM
    • 1 PCB antenna
    • 1 joystick
    • Buttons and LED's that can be used to implement a visual user application interface
  • Connectors where all of the internal signals on the PCB are available

Support Software

Order Options

 CC2420DBK
Name CC2420DBK Demonstration Board Kit
Status  ACTIVE 
Price (US$) $475.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CC2420DBK Help

Datasheet

Application Notes

User Guides

More Literature

    

Support and Community

Customer Tags Help

Most Popular Tags for CC2420DBK:

View All Tags

Other Support