|
|
Product InformationDescriptionThe CC2420 is a true single-chip 2.4 GHz 802.15.4 compliant RF transceiver designed for low-power and low-voltage wireless applications. The CC2420EMK evaluation kit in combination with a CC2420 development kit is a powerful and flexible tool specifically designed to make it easy for the user to evaluate the RF performance of the CC2420 and to minimize the time spent on evaluation. This evaluation kit includes two CC2420EM modules and antennas. The CC2420EM are add-on daughter boards that require a CC2420DK or CC2420DBK development kit for evaluation and development. FeaturesA complete Evaluation Kit includes:
Order Options
Technical DocumentsMost useful technical documents for CC2420EMK More Literature
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC2420DBK Demonstration Board Kit | CC2420DBK | Texas Instruments | Development Boards/EVMs |
| CC2420DK Development Kit | CC2420DK | Texas Instruments | Development Boards/EVMs |
| CC2420ZDK ZigBee(TM) Development Kit | CC2420ZDK | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC2420 | Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver | Low Power RF Protocols | |
Most Popular Tags for CC2420EMK: