CC2420ZDK ZigBee(TM) Development Kit Status: ACTIVE

CC2420ZDK


      
         
Getting Started Documentation   CC2420 ZigBee DK Quick Start (PDF 453 KB) 4710 views
30 Jan 2006 

  CC2420ZDK
NameCC2420ZDK ZigBee(TM) Development Kit
StatusACTIVE
Price (US$) 
Order Options


Product Information

Description


View  View CC2420ZDK

The CC2420ZDK is designed to deliver the most powerful elements for ZigBeeTM development in the market today. The kit is based on the CC2420 transceiver, which has the market's lowest current consumption and excellent radio characteristics. This enables long battery lift with very good range and robust performance against interferers.

The hardware included in the CC2420ZDK contains necessary support to evaluate, demonstrate, prototype and develop software targeting various ZigBeeTM applications. The CC2400EB combined with the CC2420EM provides the user with the functionality necessary to use the Chipcon packet sniffer to monitor the information sent over the air. The CC2420DB includes functionality such as joystick, buttons, RS-232 port potentiometer, LEDs etc. IAR Embedded Workbench for AVR is used as compiler/debugger for CC2420DB. Please note that a 30 day evaluation license is included in the CC2420ZDK, and that a permanent license should be ordered directly from IAR www.iar.com. The CC2420ZDK is a very flexible kit that can be used to develop everything from simple light switches to advanced nodes with lots of peripherals.

The Sensor Network Analyzer from Daintree is bundled with this development kit. More than a sniffer, the SNA is a comprehensive and powerful solution that takes you from development through to testing, commissioning and maintenance. It provides unique visualization capabilities that show all network devices and interactions simultaneously, and intuitive tools that simplify complex taks including multi-node captures and commissioning.

The bundled version of the Sensor Network Analyzer from Daintree Networks provides the following:

  • Licensed version of the Sensor Network Analyzer Basic edition
  • 30-day trial licenses of the Sensor Network Analyzer Professional and Standard editions
  • 30-day technical support and software update subscription

Features

A complete development kit includes:

  • ZigBee Software Development Suite
  • CC2400EB Evaluation Board
  • CC2420EM Evaluation Module
  • 5 CC2420DB Demonstration Boards
  • 5 sample pieces of CC2420
  • Antennas
  • An Atmel JTAG ICE programmer and adapters
  • Sensor Network Analyzer from Daintree

The CC2420 in combination with the Atmel ATmega128L constitutes a ZigBeeTM Compliant Platform.

Order Options

 CC2420ZDK
Name CC2420ZDK ZigBee(TM) Development Kit
Status  ACTIVE 
Price (US$)  
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CC2420ZDK Help

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
Z-Stack - ZigBee Protocol Stack Z-STACK Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
Sensor Network Analyzer from Daintree SENSOR_NETWORK_ANALYZER_FROM_DAINTREE Daintree Networks, Inc. Software Tools 

Support and Community

Customer Tags Help

Most Popular Tags for CC2420ZDK:

View All Tags

Other Support