CC2430-CC2590EMK Evaluation Module Kit Status: ACTIVE

CC2430-CC2590EMK


      
         
  CC2430-CC2590EMK
NameCC2430-CC2590EMK Evaluation Module Kit
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The CC2590 RF Front End includes PA, LNA, switches, balun, RF matching network and inductor, and will increase output power and improve receiver sensitivity on a 2.4 GHz low-power RF solution (see the CC2590 web folder). The CC2430 is an IEEE 802.15.4 compliant System-on-Chip with radio, MCU and Flash (see the CC2430 web folder).

The CC2430-CC2590EMK consists of two CC2430-CC2590EM Evaluation Modules. These modules can be used together with a SmartRF®04 Evaluation Board to evaluate the chip, do RF testing and for prototyping. Also the output power can be increased to around +20dBm, and sensitivity will be improved by up to 6 dB compared with the CC2430 stand alone evaluation module.

The CC2430-CC2590EMK should be used together with a SmartRF04EB Evaluation Board, which is included in the CC2430DK Development Kit (see the CC2430DK web folder).

Order Options

 CC2430-CC2590EMK
Name CC2430-CC2590EMK Evaluation Module Kit
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for CC2430-CC2590EMK Help

User Guides

    
Related Tools
Name Part# Company Tool Type
CC2430 Development Kit CC2430DK Texas Instruments Development Boards/EVMs 
CC2430 ZigBee Development Kit CC2430ZDK Texas Instruments Development Boards/EVMs 
CC2590 EMK Evaluation Module Kit CC2590EMK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2590 2.4-GHZ RF Front End Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support