|
|
Product InformationDescriptionThe CC2430-CC2591EM Reference Design contains schematics and layout files for the CC2430-CC2591EM evaluation module used in the CC2430-CC2591EMK Evaluation Module Kit. The reference design demonstrates how to integrate CC2430 and CC2591, and shows good techniques for decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 4-layer reference design with both an SMA antenna connector for RF output matched to 50 ohm and an inverted-F PCB antenna. Technical DocumentsUser Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC2430-CC2591EMK Evaluation Module Kit | CC2430-CC2591EMK | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Low Power RF ICs | |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs | |