Product Information
Description
The CC2591 RF Front End includes PA, LNA, switches, balun, RF matching network and inductor, and will increase output power and improve receiver sensitivity on a 2.4 GHz low-power RF solution (see the CC2591 web folder). The CC2430 is an IEEE 802.15.4 compliant System-on-Chip with radio, MCU and Flash (see the CC2430 web folder).
The CC2430-CC2591EMK consists of two CC2430-CC2591EM Evaluation Modules. These modules can be used together with a SmartRF®04 Evaluation Board to evaluate the chip, do RF testing and for prototyping. Also the output power can be increased to around +20dBm, and sensitivity will be improved by up to 6 dB compared with the CC2430 stand alone evaluation module.
The CC2430-CC2591EMK should be used together with a SmartRF04EB Evaluation Board, which is included in the CC2430DK Development Kit (see the CC2430DK web folder).
Support Software