|
|
Product InformationDescriptionThe CC2430ZDK is designed to deliver the most powerful elements for ZigBee™ development in the market today. The kit is based on the CC2430 System-on-Chip, which includes the core of the CC2420 transceiver, an 8051 controller, flash memory and lots of useful peripherals. The hardware included in the kit contains necessary support to evaluate, demonstrate, prototype and develop software targeting various ZigBee™ applications. The SmartRF04EB provides the user with functionality such as joystick, buttons, USB port, RS-232 port and an LCD display. This board also includes hardware support for programming CC2430EMs and custom made boards. The CC2430DB demonstration board will render it possible to implement true low power applications that can last on batteries for years. The CC2430ZDK is supported by IAR Embedded Workbench for 8051, which is used with the TIMAC, the Z-stack™ and application examples. C-SPY Debugger is used as emulator interface. Both the IAR C/C++ Compiler and C-SPY Debugger are included in the development kit as 30-day evaluation licenses. By contacting one of the IAR sales offices a 30-day extension of the license will be given. www.iar.com. A flash programmer for CC2430 is included in the SmartRF Studio software package available from our website. The CC2430ZDK is a very flexible kit that can be used to develop everything from simple light switches to advanced nodes with lots of peripherals. The Sensor Network Analyzer from Daintree is bundled with this development kit. More than a sniffer, the SNA is a comprehensive and powerful solution that takes you from development through to testing, commissioning and maintenance. It provides unique visualization capabilities that show all network devices and interactions simultaneously, and intuitive tools that simplify complex taks including multi-node captures and commissioning. The bundled version of the Sensor Network Analyzer from Daintree Networks provides the following:
FeaturesA complete development kit includes:
What's IncludedOrder Options
Technical DocumentsMost useful technical documents for CC2430ZDK Application Notes
More Literature
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| Z-Stack - ZigBee Protocol Stack | Z-STACK | Texas Instruments | Application Software |
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC2431 ZigBee Development Kit | CC2431ZDK | Texas Instruments | Development Boards/EVMs |
| IEEE802.15.4 Medium Access control (MAC) software stack | TIMAC | Texas Instruments | Development Boards/EVMs |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Software Tools |
| Sensor Network Analyzer from Daintree | SENSOR_NETWORK_ANALYZER_FROM_DAINTREE | Daintree Networks, Inc. | Software Tools |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC2420 | Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver | Low Power RF Protocols | |
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Low Power RF ICs | |
Most Popular Tags for CC2430ZDK: