CC2431 Development Kit Status: ACTIVE

CC2431DK


      
         
Getting Started Documentation   CC2431DK Development Kit User's Guide (Rev. D) (PDF 988 KB) 7430 views
08 Jun 2007 

  CC2431DK
NameCC2431DK Evaluation Module
StatusACTIVE
Price (US$)$999.00 
Order Options


Product Information

Description


View  View CC2431DK

The CC2431DK Development Kit includes a sample application for location calculation and demonstration.

  • Evaluate the SmartRF®04 products. Apply power to the boards and the plug and play kit can be used for range testing.
  • User SmartRF® Studio to perform RF measurements. The radio can be easily configured to measure sensitivity, output power, and other RF parameters.
  • Prototype development. The CC2431DK includes a USB interface that can be used as emulator interface for the CC2430/CC2431. All I/O ports are available on pin connectors on the edge of the board to allow easy access for external applications.

Features

A complete CC2431DK development kit contains the following:

  • 2 x SmartRF®04EB
  • 10 x SoC_BB
  • 2 x evaluation modules CC2430EM
  • 10 x evaluation modules CC2431EM
  • 12 x 2.4 GHz antennas
  • 2 x USB cables
  • 1 x 10-wire flat cable for using SmartRF®04EB as emulator for external target systems
  • Quick start guide
  • User's manual
  • IAR EW8051 C-compiler with C-SPY debugger (30+30 days evaluation license)

    The CC2431DK is supported by the IAR EW8051 C-compiler, which is used with the MAC and application examples. The C-SPY debugger is used as emulator interface. Both the C-compiler and the C-SPY debugger are included in the development kit as 30-days evaluation licenses. By registrering the compiler with IAR, a 30-day extension of the license will be given.

Support Software

Order Options

 CC2431DK
Name CC2431DK Evaluation Module
Status  ACTIVE 
Price (US$) $999.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CC2431DK Help

Application Notes

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
IEEE802.15.4 Medium Access control (MAC) software stack TIMAC Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols 

Support and Community

Customer Tags Help

Most Popular Tags for CC2431DK:

View All Tags

Other Support