CC2431 Evaluation Module Kit Status: ACTIVE

CC2431EMK


      
         
  CC2431EMK
NameCC2431 Evaulation Module Kit
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The CC2431EMK consists of two CC2431 Evaluation Modules. These modules can be used together with a SmartRF®04 Evaluation Board to evaluate the chip, do RF testing and for prototyping.

Together with the PC software SmartRF® Studio it is easy to evaluate the chip. From SmartRF® Studio all register on the chip can be accessed and simple packet testing can be done between two boards. This allows for simple range testing between two PCs. It is also possible to use the packets sniffer software with this setup.

The pin rows on the SmartRF®04EB can easily be connected to an existing system for prototyping.

Features

A complete evaluation kit includes:

  • 2 CC2431 Evaluation Modules
  • 2 Antennas

Order Options

 CC2431EMK
Name CC2431 Evaulation Module Kit
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
CC2430 Development Kit CC2430DK Texas Instruments Development Boards/EVMs 
CC2430 ZigBee Development Kit CC2430ZDK Texas Instruments Development Boards/EVMs 
CC2431 Development Kit CC2431DK Texas Instruments Development Boards/EVMs 
CC2431 ZigBee Development Kit CC2431ZDK Texas Instruments Development Boards/EVMs 
CC2430EM Reference Design CC2430EM_REFDES Texas Instruments Hardware Reference Designs 
Related Devices
Part# Name Product Family
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support