CC2510/CC2511 Development Kit Status: ACTIVE

CC2510-CC2511DK

      
         
  CC2510-CC2511DK
NameCC2510/CC2511 Development Kit
StatusACTIVE
Price (US$)$649.00 
Order Options


Product Information

Description


View  View CC2510-CC2511DK

The development kit is designed to help the user to achieve his/hers objectives as quickly as possible.

Evaluate the CC2510Fx and CC2511Fx. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the development kit. This enables the user to quickly find out how well the CC2510Fx/CC2511Fx fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.

Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.

Develop a prototype. By programming the CC2510Fx/CC2511Fx and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1 pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyzer probes for easy debugging.

A CC2511F32-based dongle is included to prototype USB-based applications.

Features

A complete development kit containing:

  • 2 SmartRF®04 evaluation boards
  • 2 CC2510EM evaluation modules
  • 1 CC2511EM USB dongle
  • Antennas
  • Cables
  • Technical documentation and the SmartRF®Studio software can be downloaded from the web. The SmartRF®04 evaluation boards connect to a PC via USB, and can also operate stand-alone.
  • IAR EW8051 C-compiler with C-SPY debugger (30+30 days evaluation license.)
    The CC2510-CC2511DK is supported by the IAR EW8051 C-compiler, which is used with the MAC and application examples. The C-SPY debugger is used as emulator interface. Both the C-compiler and the C-SPY debugger are included in the development kit as 30-days evaluation licenses. By registrering the compiler with IAR, a 30-day extension of the license will be given.

Order Options

 CC2510-CC2511DK
Name CC2510/CC2511 Development Kit
Status  ACTIVE 
Price (US$) $649.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for CC2510-CC2511DK Help

Application Notes

User Guides

More Literature

    
Related Tools
Name Part# Company Tool Type
CC2510EMK Evaluation Module Kit CC2510EMK Texas Instruments Development Boards/EVMs 
CC2511EMK Evaluation Module Kit CC2511EMK Texas Instruments Development Boards/EVMs 
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Free Evaluation Tools 
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
CC2510F16 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory Low Power RF ICs 
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs 
CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory  Low Power RF ICs 
CC2511F16 2.4 GHz Radio Transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F32 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface Low Power RF Protocols 

Support and Community

Customer Tags Help

Most Popular Tags for CC2510-CC2511DK:

View All Tags

Other Support