CC2510EMK Evaluation Module Kit Status: ACTIVE

CC2510EMK


      
         
  CC2510EMK
NameCC2510EMK Evaluation Module Kit
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description


View  View CC2510EMK

These evaluation modules in combination with a motherboard from a SmartRF®04 development kit (CC1100-1150DK, CC1110, CC2500-CC2550DK, CC2510-CC2511DK) are designed to help the user to achieve his/her objectives as quickly as possible.

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.
  • Develop a prototype. The SmartRF®04DK includes a Silicon Labs 8051-core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyzer probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EM board, and connect a MCU selected by the user to the I/O connectors.

This evaluation kit includes two CC2510EM Evaluation Modules and antennas. These evaluation modules are add-on daughter boards that require a SmartRF®04 development kit for evaluation and development.

Features

A complete CC2510EMK evaluation kit includes:

  • Two CC2510EM evaluation modules
  • Two antennas

Order Options

 CC2510EMK
Name CC2510EMK Evaluation Module Kit
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
CC2510/CC2511 Development Kit CC2510-CC2511DK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2510F16 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory Low Power RF ICs 
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs 
CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory  Low Power RF ICs 
CC2511F16 2.4 GHz Radio Transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F32 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface Low Power RF Protocols 

Support and Community

Customer Tags Help

Most Popular Tags for CC2510EMK:

View All Tags

Other Support