CC2511EMK Evaluation Module Kit Status: ACTIVE

CC2511EMK


      
         
  CC2511EMK
NameCC2511EMK Evaluation Module Kit
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

This evaluation module/USB dongle is designed to help the user to achieve his/hers objectives as quickly as possible. This is the same USB dongle which is included in the CC2510-CC2511DK Development Kit.

  • Evaluate the CC2500/CC2550/CC2510 products. The CC2511 USB dongle can be used to test the communication between the CC2500/CC2550/CC2510 prototypes/development kits, and a PC, without having to wire up the CC2500/CC2550/CC2510 development kit to the PC.
  • Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.
  • Develop a prototype. The SmartRF®04DK includes a Silicon Labs 8051-core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyzer probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EM board, and connect a MCU selected by the user to the I/O connectors.

Features

A complete CC2511EMK evaluation kit includes:

  • One CC2511 USB dongle

Support Software

Order Options

 CC2511EMK
Name CC2511EMK Evaluation Module Kit
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for CC2511EMK Help

User Guides

    
Related Devices
Part# Name Product Family
CC2510F16 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory Low Power RF ICs 
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs 
CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory  Low Power RF ICs 
CC2511F16 2.4 GHz Radio Transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F32 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface Low Power RF Protocols 

Support and Community

Customer Tags Help

Most Popular Tags for CC2511EMK:

View All Tags

Other Support