|
|
Product InformationDescriptionThe CC2520-CC2591EM Reference Design contains schematics and layout files for the CC2520-CC2591EM evaluation module used in the CC2520-CC2591EMK Evaluation Module Kit. The reference design demonstrates how to integrate CC2520 and CC2591, and shows good techniques for decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 4-layer reference design with both an SMA antenna connector for RF output matched to 50 ohm and an inverted-F PCB antenna. Technical DocumentsUser Guides
Application Notes
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC2520-CC2591EMK Evaluation Module Kit | CC2520-CC2591EMK | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Low Power RF Protocols | |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs | |