CC2520 Development Kit Status: ACTIVE

CC2520DK


      
         
Getting Started Documentation   CC2520DK User's Guide (PDF 3119 KB) 5127 views
21 Dec 2007 

  CC2520DK
NameCC2520 Development Kit
StatusACTIVE
Price (US$)$649.00 
Order Options


Product Information

Description


View  View CC2520DK

The CC2520 Development Kit includes hardware and software that allows quick testing of the CC2520 RF performance and offers a complete platform for development of advanced prototype RF systems and for evaluation of the CC2520 right out of the box. The kit can be used for range testing using the pre-programmed PER tester running on the MSP430F2618.

Use SmartRF® Studio to perform RF measurements. The radio can be easily configured to measure sensitivity, output power and other RF parameters. All I/O from the CC2520 are available on pin connectors on the SmartRF®05EB and on the CCMSP-EM, allowing easy interconnection to other devices or controllers. These connectors are also compatible with logic analyzer probes for easy debugging.

The SmartRF05+CC2520EM can be utilized as a capture device for the SmartRF Packet Sniffer and the Sensor Network Analyzer from Daintree

Features

The development kit contains the following components:

  • 3 x SmartRF®05EB
  • 3 x CC2520EM evaluation modules
  • 3 x Antennas
  • 2 x CCMSP-EM430F2618
  • 1 x MSP-FET430UIF debug interface
  • 3 x USB cables
  • Documents
  • TI Packet Sniffer (runs on CC2520EM + SmartRF®05EB)

A free, code size limited edition of IAR Embedded Workbench (IAR Kickstart) is available from the IAR Systems website www.iar.com or from the TI MSP430 homepage www.ti.com/msp430.

Support Software

Order Options

 CC2520DK
Name CC2520 Development Kit
Status  ACTIVE 
Price (US$) $649.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CC2520DK Help

Application Notes

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
IEEE802.15.4 Medium Access control (MAC) software stack TIMAC Texas Instruments Application Software 
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Application Software 
Z-Stack - ZigBee Protocol Stack Z-STACK Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
CC2520 Evaluation Module Kit CC2520EMK Texas Instruments Development Boards/EVMs 
SmartRF Flash Programmer FLASH-PROGRAMMER Texas Instruments Software Tools 
SmartRF Protocol Packet Sniffer PACKET-SNIFFER Texas Instruments Software Tools 
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Sensor Network Analyzer from Daintree SENSOR_NETWORK_ANALYZER_FROM_DAINTREE Daintree Networks, Inc. Software Tools 
Related Devices
Part# Name Product Family
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support