CC2520 Evaluation Module Kit Status: ACTIVE

CC2520EMK


      
         
  CC2520EMK
NameCC2520 Evaluation Module Kit
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description


View  View CC2520EMK

The CC2520EMK is an ad-on development kit for CC2520DK. The full stand-alone development kit is CC2520DK. The CC2520EMK development kit consists of 2 CC2520EM plug in modules and 2 antennas. The CC2520EMK is only usable together with a motherboard/host board, typically the SmartRF05EB and CCMSP-EM430F2618, which are both included in the CC2520DK. The board is also compatible with the MSP430F5438 Experimenter's Board.

Features

Can be used with 802.15.4 TIMAC, SimpliciTI, and ZigBee software or for proprietary 802.15.4 applications.

What's Included

Order Options

 CC2520EMK
Name CC2520 Evaluation Module Kit
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for CC2520EMK Help

Datasheet

Errata

    
Related Software
Name Part# Company Software Type
IEEE802.15.4 Medium Access control (MAC) software stack TIMAC Texas Instruments Application Software 
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Application Software 
Z-Stack - ZigBee Protocol Stack Z-STACK Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
CC2430-CC2591EMK Evaluation Module Kit CC2430-CC2591EMK Texas Instruments Development Boards/EVMs 
CC2520 Development Kit CC2520DK Texas Instruments Development Boards/EVMs 
CC2520-CC2591EMK Evaluation Module Kit CC2520-CC2591EMK Texas Instruments Development Boards/EVMs 
CC2591EMK Evaluation Module Kit CC2591EMK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols 
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols 
CC2590 2.4-GHZ RF Front End Low Power RF ICs 
CC2591 2.4 GHz RF Front End Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support