CC2530 Development Kit Status: ACTIVE

CC2530DK


      
         
Getting Started Documentation   CC2530 Development Kit User's Guide (Rev. A) (PDF 2563 KB) 4353 views
20 May 2009 

  CC2530DK
NameCC2530 Development Kit
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View CC2530 Development Kit

The CC2530DK development kit supports TI's second generation 2.4GHz IEEE 802.15.4 compliant System-on-Chip, the CC2530, and contains all hardware, software, and tools necessary to build your 802.15.4-compliant product. The CC2530DK includes CC2530-based evaluation modules, development boards, a USB interface dongle, cables, antennas and documentation to get you up and running with the CC2530 fast. The CC2530EM evaluation modules can be plugged into SmartRF05EB boards, which are included in the Development Kit. The evaluation modules can be used as a reference module for prototyping and for verifying the performance of the CC2530 RF IC. The CC2530 RF SoC enables both consumer and industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation. The CC2530DK comes with various software examples including the IEEE 802.15.4 compliant TIMAC, ZigBee compliant Z-Stack, proprietary SimpliciTI networking protocol, packet error rate tests, simple link tests, USB firmware libraries and examples for the CC2531.

The SmartRF05EB+CC2530EM or the CC2531USB stick can be utilized as a capture device for the SmartRF Packet Sniffer and the Sensor Network Analyzer from Daintree.

Features

The CC2530DK contains the following:

  • 2 x CC2530EM Evaluation Modules
  • 2 x 2.4 GHz Antennas
  • 2 x SmartRF05EB Evaluation Boards
  • 1 x CC2531 USB Dongle
  • USB cables and documentation

The CC2530DK is supported by the IAR EQ8051 C-compiler, which is used with the TIMAC, ZStack, SimpliciTI, and application examples. The C-SPY debugger is used as an emulator interface. Both the C-compiler and the C-SPY debugger are included in the development kit as 30-day evaluation licenses. By registering the compiler with IAR, a 30-day extension of the license can be obtained.

What's Included

Support Software

Order Options

 CC2530DK
Name CC2530 Development Kit
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CC2530DK Help

Datasheet

Application Notes

User Guides

Errata

More Literature

    
Related Software
Name Part# Company Software Type
IEEE802.15.4 Medium Access control (MAC) software stack TIMAC Texas Instruments Application Software 
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Application Software 
Z-Stack - ZigBee Protocol Stack Z-STACK Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
CC2530 Evaluation Module Kit CC2530EMK Texas Instruments Development Boards/EVMs 
CC2530 ZigBee Development Kit CC2530ZDK Texas Instruments Development Boards/EVMs 
Debugger and Programmer for RF System-on-Chips CC-DEBUGGER Texas Instruments Development Boards/EVMs 
SmartRF Flash Programmer FLASH-PROGRAMMER Texas Instruments Software Tools 
SmartRF Protocol Packet Sniffer PACKET-SNIFFER Texas Instruments Software Tools 
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Sensor Network Analyzer from Daintree SENSOR_NETWORK_ANALYZER_FROM_DAINTREE Daintree Networks, Inc. Software Tools 
Related Devices
Part# Name Product Family
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs 
CC2590 2.4-GHZ RF Front End Low Power RF ICs 
CC2591 2.4 GHz RF Front End Low Power RF ICs 

Support and Community

Customer Tags Help

Most Popular Tags for CC2530DK:

View All Tags

Other Support