|
|
Product InformationDescriptionThe CC2530 Evaluation Module Kit contains two CC2530 Evaluation Modules, which can be used either as standalone modules (requires external power) or connected to e.g. the SmartRF05EB Evaluation Boards (not included in kit) for full control from the PC. The evaluation modules can be used as a reference module for prototyping and for verifying the performance of the CC2530 RF IC. The CC2530 RF SoC enables both consumer and industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation. FeaturesThe CC2530EMK includes:
Support Software
Order Options
Technical DocumentsMost useful technical documents for CC2530EMK Datasheet
Application Notes
User Guides
Errata
More Literature
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CC2530 Development Kit | CC2530DK | Texas Instruments | Development Boards/EVMs |
| CC2530 ZigBee Development Kit | CC2530ZDK | Texas Instruments | Development Boards/EVMs |
| RemoTI CC2530 Development Kit | REMOTI-CC2530DK | Texas Instruments | Development Platforms |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Low Power RF ICs | |