CC2533EM-REFDES

CC2533 Evaluation Module

CC2533EM-REFDES

Design files

Overview

This is a hardware reference design and software development platform for the CC2533 RF4CE solution. It is available for purchase in the TI Store.

Features
  • Two-layer reference design
  • Optional PCB antenna
  • Bolts on to the SmartRF05EB development platform

??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRR069.ZIP (398 K)

Detailed schematic diagram for design layout and components

TIDR183.PDF (117 K)

Detailed schematic diagram for design layout and components

TIDR184.ZIP (53 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2533A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications

Data sheet: PDF

Start development

Hardware

Daughter card

CC2533EMK — CC2533 Evaluation Module Kit

The CC2533 Evaluation Module Kit contains two CC2533 Evaluation Modules, which can be used either as standalone modules (requires external power) or connected to e.g. the SmartRF05EB Evaluation Boards (not included in kit) for full control from the PC. The evaluation modules can be used as a (...)

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos