CC2590 EMK Evaluation Module Kit Status: ACTIVE

CC2590EMK


      
         
  CC2590EMK
NameCC2590 EMK Evaluation Module Kit
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The CC2590EM can be used as an add-on to your existing 2.4GHZ system to increase to increase output power up to +14dBm and improve receiver sensitivity up to 6dB. A 50 ohm coax cable with SMA connectors should be used to connect the RF signal from the radio to the input of the CC2590EM, and the antenna(included) should be connected to the output( see the CC2590EMK Quick Start Guide for instruction) The kit requires that you already have another complete 2.4GHz development kit of RF board)

Features

A complete kit includes: 2 pcs C2590 EM evaluation Modules with the CC2590 and required external components 2 pcs 2.4GHz antennas

Order Options

 CC2590EMK
Name CC2590 EMK Evaluation Module Kit
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for CC2590EMK Help

More Literature

    
Related Tools
Name Part# Company Tool Type
CC2420DK Development Kit CC2420DK Texas Instruments Development Boards/EVMs 
CC2430 Development Kit CC2430DK Texas Instruments Development Boards/EVMs 
CC2520 Development Kit CC2520DK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols 
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs 
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs 
CC2590 2.4-GHZ RF Front End Low Power RF ICs 

Support and Community

Customer Tags Help

Most Popular Tags for CC2590EMK:

View All Tags

Other Support