CC2591EMK Evaluation Module Kit Status: ACTIVE

CC2591EMK


      
         
  CC2591EMK
NameCC2591EMK Evaluation Module Kit
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description


View  View CC2591EMK

Description The CC2591EM can be used as an add-on to your existing 2.4 GHz system to increase output power to +20 dBm and improve receiver sensitivity up to 6 dB. A 50 ohm coax cable with SMA connectors should be used to connect the RF signal from the radio to the input of CC2591EM, and the antenna (included) should be connected to the output (see the CC2591EMK Quick Start Guide for instruction). The kit requires that you already have another complete 2.4 GHz development kit or RF board.)

Features

A complete kit includes:

  • 2 pcs CC2591EM Evaluation Modules with the CC2591 and required external components
  • 2 pcs 2.4 GHz antennas

Order Options

 CC2591EMK
Name CC2591EMK Evaluation Module Kit
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for CC2591EMK Help

More Literature

    
Related Tools
Name Part# Company Tool Type
CC2400DK Development Kit CC2400DK Texas Instruments Development Boards/EVMs 
CC2420DK Development Kit CC2420DK Texas Instruments Development Boards/EVMs 
CC2430 Development Kit CC2430DK Texas Instruments Development Boards/EVMs 
CC2500/CC2550DK Development Kit CC2500-CC2550DK Texas Instruments Development Boards/EVMs 
CC2510/CC2511 Development Kit CC2510-CC2511DK Texas Instruments Development Boards/EVMs 
CC2520 Development Kit CC2520DK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2400 Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features  Low Power RF ICs 
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols 
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols 
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs 
CC2510F16 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory Low Power RF ICs 
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs 
CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory  Low Power RF ICs 
CC2511F16 2.4 GHz Radio Transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F32 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface Low Power RF Protocols 
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols 
CC2591 2.4 GHz RF Front End Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support