CC25XXEM Reference Design Status: ACTIVE

CC25XXEM_REF_DES


      
         
  CC25XXEM_REF_DES
NameCC25XXEM Reference Design
StatusACTIVE
Price (US$)Free 

Product Information

Description

The CC25XX Folded Dipole reference design contains schematics and layout files for a CC2500EM with a folded dipole PCB antenna. This antenna requires maximum two capacitors in the matching network and can be used together with the following products; CC2500, CC2510, CC2511 and CC2511

The reference design shows the dimensions of the antenna and how it should be connected to the radio. For more information about antenna dimensions and performance please see Design Note 004.

Technical Documents

Most useful technical documents for CC25XXEM_REF_DES Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
CC2500EMK Evaluation Module 2.4 GHz CC2500EMK Texas Instruments Development Boards/EVMs 
CC2550EMK Evaluation Module Kit CC2550EMK Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs 
CC2510F16 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory Low Power RF ICs 
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs 
CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory  Low Power RF ICs 
CC2511F16 2.4 GHz Radio Transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F32 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface Low Power RF ICs 
CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface Low Power RF Protocols 
CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band Low Power RF ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support