|
|
Product InformationDescriptionThis tool helps to determine the right divider values (M, N & P) and to choose the filter type and components. This calculator will help to find out the appropriate loop bandwidth, phase margin, jitter peaking, etc. just varying the loop parameters like PFD frequency, filter components, Charge pump current, and VCO gain (Hz/V). This is a software package that lets the Engineers enter a piecewise-linear noise model for the VCO (VCXO) and the reference clock source to predict the PLL output phase noise and hence calculate the phase jitter. FeaturesThe lab view based tool can:
Support Software
Compatibility IssuesThere are two versions of the tool available, depending on the program used:
Downloads can be accessed through the "Support Software" section of this folder. |
| Related Devices | |||
| Part# | Name | Product Family | |
| CDC7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Ultra Low Jitter Synthesizer and Jitter Cleaner | |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Ultra Low Jitter Synthesizer and Jitter Cleaner | |