CDC7005 Evaluation Module Status: ACTIVE

CDC7005-EVM


      
         
Getting Started Documentation   CDC7005 (BGA Package) EVM (Rev. D) (PDF 792 KB) 1865 views
29 Dec 2005 

  CDC7005-EVM
NameCDC7005 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description


View  View CDC7005-EVM Graphic

The CDC7005 is a high-performance, low phase noise and low skew clock synchronizer that synchronizes voltage controlled crystal oscillator (VCXO) frequency to an external reference clock; generates very low phase noise (jitter) clock.

The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements by selecting the external VCXO, loop filter components, frequency for PFD, and charge pump current.

As the system requires external components like a loop filter and VCXO, this EVM provides an excellent way to evaluate and modify the performance and parameters of the clock system in conjunction with the specific customer application.

Features

  • Operates up to 800 MHz
  • Loop bandwidth can be selected as low as 10 Hz or less to clean the system's clock jitter
  • Can be used as a simple 1:5 LVPECL buffer with output dividing options
  • Differential outputs programmable by serial peripheral interface (SPI)

What's Included

Support Software

Order Options

 CDC7005-EVM
Name CDC7005 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for CDC7005-EVM Help

User Guides

    
Related Devices
Part# Name Product Family
CDC7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO Ultra Low Jitter Synthesizer and Jitter Cleaner 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support