|
|
Product InformationDescriptionThe CDCE72010EVM is the evaluation module for CDCE72010 - 10 outputs low jitter clock synchornizer. CDCE72010 can be programmed through the SPI interface using the evaluation module (EVM)programming GUI. The evaluation module (EVM) is designed to demonstrate the electrical performance of the device.This fully assembled and factory-tested evaluation board allows complete validation of all device functions. For optimum performance, the board is equipped with 50-W SMA connectors and well-controlled 50-W impedance microstrip transmission lines. Features
What's Included
Support Software
Order Options
Technical DocumentsMost useful technical documents for CDCE72010EVM User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | Wireless Base Station Clocks | |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Ultra Low Jitter Synthesizer and Jitter Cleaner | |