|
|
Product InformationDescriptionThe CDCE913Perf-Evaluation Module allows the verification of the functionality and performance of CDCE913 and CDCEL913 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables. Features
What's Included
Order Options
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CDCE949 Performance Evaluation Module | CDCE949PERF-EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC | |
| CDCEL913 | Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs | Digital Media Systems Clocks | |