|
|
Product InformationDescriptionThe CDCE949Perf-Evaluation Module will help to verify the functionality and performance of CDCE949 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables. The below information/items can be included The EVM use’s guide : SCAU022, the Programming Software: scac073d CDCE949 Datasheet: SCAS844 CDCE949 IBIS Model: SCAC094. Features
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| CDCE949 | Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs | General Purpose Synthesizer with optional SSC | |