|
|
Product InformationDescriptionThe CDCEL913Perf-Evaluation Module will help to verify the functionality and performance of CDCEL913 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables. The below information/items can be included The EVM use's guide: SCAU022, the Programming Software: SCAC073.zip; CDCEL913 Datasheet: SCAS849 Features
What's Included
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| CDCEL913 | Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs | Digital Media Systems Clocks | |