CDCEL949 Performance Evaluation Module Status: ACTIVE

CDCEL949PERF-EVM


      
         
  CDCEL949PERF-EVM
NameCDCEL949 Performance Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The CDCEL949PERF-EVM will help to verify the functionality and performance of CDCEL949 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables. The below information/items are included: The EVM use's guide : SCAU022; the Programming Software Clock Pro: scac073d; CDCEL949 Datasheet: SCAS844; CDCE949 IBIS Model: SCAC094.

Features

  • Easy-to-use evaluation module for fast prototyping and application evaluation.
  • Supporting the entire CDCE(L)949 family.
  • Easy and fast device programming through TI Pro-ClockT software. Evaluation of multiple crystals and reference clocks due to flexible input structure.
  • EVM completely USB powered in factory default.
  • Option for USB power and external power supply.

What's Included

Order Options

 CDCEL949PERF-EVM
Name CDCEL949 Performance Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
Contact Sales Rep
 

    
Related Tools
Name Part# Company Tool Type
CDCE949 Performance Evaluation Module CDCE949PERF-EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CDCEL949 Programmable 4-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs Digital Media Systems Clocks 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support