|
|
Product InformationDescriptionThe CDCL6010EVM is an evaluation module designed to aid in evaluating the performance of the CDCL6010, which is a 1:11 high-performance, low phase noise clock synthesizer that synchronizes its on-chip voltage controlled oscillator (VCO) frequency to an external reference clock; generates low phase noise (jitter) clock. The PLL loop bandwidth and damping factor can be modified by changing the on-board passive loop filter components to meet different system requirements. The input divider, feedback divider and output dividers are done through the programming interface. As the system requires external components like a microcontroller to aid in programming the device and a very clean power supply for the device, this EVM provides an excellent way to evaluate and modify the performance and parameters of the clock system in conjunction with the specific customer application. Features
What's Included
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| CDCE906 and CDCE706 programmable EVM | CDCE906-706PROGEVM | Texas Instruments | Development Boards/EVMs |
| CDCM7005 QFN Package Evaluation Module | CDCM7005QFN-EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CDCE421 | Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator | Ultra Low Jitter Synthesizer and Jitter Cleaner | |
| CDCE706 | Programmable 3-PLL Clock Synthesizer / Multiplier / Divider | General Purpose Synthesizer with optional SSC | |
| CDCL6010 | 1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer | Ultra Low Jitter Synthesizer and Jitter Cleaner | |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Ultra Low Jitter Synthesizer and Jitter Cleaner | |